.8mm High-Speed 28Gbps Ground Plane Header Connector, 104 Pin, Right Angle, 10µin Gold/Tin, Guide Post
Features
Integral ground/power plane
Low profile (5.13 mm)
Performance: Up to 16 GHz / 32 Gbps
Rugged Edge Rate® contacts
Samtec 28+ Gbps Solution
Up to 156 positions
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
| QRM8-052-01-L-RA-GP-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QRM8-052-01-L-RA-GP-TR | 0 | Tape & Reel | 1 | 225 | Packaging | No |
| QRM8-052-01-S-RA-GP | 0 | Tray | 1 | 33 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (33 parts per package) |