demo

AccliMate™ IP68 Sealed Circular Ethernet Panel Mount Receptacle

Features

  • Ethernet Cat 5e panel mount assembly

  • Panel thickness from 0.80 mm (.0315") to 5.20 mm (.205")

  • Termination for standard ethernet cable

Packaging Notes
Packaging Type: Tray (16 parts per package)
Mates and Related Components

Mating Connectors

SCPE Series Thumbnail Image
SCPE

AccliMate™ IP68 Sealed Circular Ethernet Cable Plug Assembly

SCPFE Series Thumbnail Image
SCPFE

AccliMate™ IP68 Sealed Circular Ethernet Cable Plug, Field Termination Kit
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
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: CHINA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.