demo

.050" SEARAY™ High-Speed High-Density Open-Pin-Field Array Terminal

SEARAY™ is an open-pin-field array .050" (1.27 mm) pitch connector. Available with up to 500 pins, SEARAY™ maximizes design and routing flexibility for single-ended or differential pair configurations, and for power, signal, or ground. SEARAY™ uses the Edge Rate® contact system which is designed for applications requiring high-mating cycles and 56 Gbps PAM4 performance. SEAM/SEAF are Extended Life Product™ certified to 5,000 cycles and 150º operating temperature with SureCoat™ palladium nickel with gold flash plating.

Features

  • 56 Gbps PAM4 performance

  • .050" (1.27 mm) pitch

  • Up to 500 I/Os

  • Rugged Edge Rate® contact

  • Current rating: 2.7 A max

  • Voltage rating: 240 VAC/ 339 VDC max

  • Stack heights from 7 mm to 18.5 mm

  • Lower insertion/withdrawal forces

  • Solder charge termination

  • IPC-A-610F, acceptability of electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products

  • IPC J-STD-001F, requirements for soldered electrical and electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Extended Life Product™ certified to 5,000 cycles and 150º operating temperature with SureCoat™ palladium nickel with gold flash plating. See E.L.P.™ test report.

  • Analog Over Array™ capable

  • Automotive A-Series product available

Configure your product using the options below

Configured Part Number

reserve logo
Evaluation and Development Kits
SEARAY™ SI Evaluation Kit

REF-219213-X.XX-01

Company: Samtec

Samtec's SEARAY™ product family offers the industry’s largest portfolio of high-speed, high-density open-pin-field arrays. The SEARAY™ SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing a number of SEARAY™ connectors in mezzanine, coplanar and right-angle configurations. The SEARAY™ SI Evaluation Kit (REF-219213-X.XX-01) delivers a high-quality system of four PCBs with robust mechanical design. Please contact Samtec’s technical experts at [email protected] for additional information.

picture of development kit
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
56 Gbps PAM4 Capable Capable Capable Capable Capable No No No
How is this calculated?
Mates and Related Components

Related Components

SEAM-RA Series Thumbnail Image
SEAM-RA

.050" SEARAY™ High-Speed Right-Angle Open-Pin-Field Array Terminal

Mating Connectors

SEAF-RA Series Thumbnail Image
SEAF-RA

SEARAY™ High-Speed Right-Angle Open-Pin-Field Array Socket, .050" Pitch

SEAF Series Thumbnail Image
SEAF

.050" SEARAY™ High-Speed High-Density Open-Pin-Field Array Socket

SEAFP Series Thumbnail Image
SEAFP

.050" SEARAY™ High-Speed Open-Pin-Field Array Socket, Press-Fit

SEAFP-RA Series Thumbnail Image
SEAFP-RA

.050" SEARAY™ High-Speed Open-Pin-Field Array Socket, Right-Angle Press-Fit

Test Reports
Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
SEAM-30-02.0-L-04-2-A-GP-K-TR SEAF-30-01-L-04-2-RA-GP-TR .050" (1.27 mm) 120 56 Gbps PAM4
SEAM-20-02.0-L-04-2-A-K-TR SEAF-20-05.0-L-06-2-A-K-TR .050" (1.27 mm) 7.00 120 Vertical Board Stacking 56 Gbps PAM4
SEAM-40-02.0-L-04-2-A-GP-K-TR SEAF-40-01-L-04-2-RA-GP-TR .050" (1.27 mm) 160 56 Gbps PAM4
SEAM-20-02.0-L-08-2-A-GP-K-TR SEAF-20-01-L-08-2-RA-GP-TR .050" (1.27 mm) 160 56 Gbps PAM4
SEAM-20-02.0-L-08-2-A-K-TR SEAF-20-05.0-L-06-2-A-K-TR .050" (1.27 mm) 7.00 160 Vertical Board Stacking 56 Gbps PAM4
SEAM-30-02.0-L-06-2-A-GP-K-TR SEAF-30-01-L-06-2-RA-GP-TR .050" (1.27 mm) 180 56 Gbps PAM4
SEAM-20-02.0-L-10-2-A-GP-K-TR SEAF-20-01-L-10-2-RA-GP-TR .050" (1.27 mm) 200 56 Gbps PAM4
SEAM-40-02.0-L-06-2-A-GP-K-TR SEAF-40-01-L-06-2-RA-GP-TR .050" (1.27 mm) 240 56 Gbps PAM4
SEAM-30-02.0-L-08-2-A-GP-K-TR SEAF-30-01-L-08-2-RA-GP-TR .050" (1.27 mm) 240 56 Gbps PAM4
SEAM-50-02.0-L-06-2-A-GP-K-TR SEAF-50-01-L-06-2-RA-GP-TR .050" (1.27 mm) 300 56 Gbps PAM4
SEAM-30-02.0-L-10-2-A-GP-K-TR SEAF-30-01-L-10-2-RA-GP-TR .050" (1.27 mm) 300 Right Angle 56 Gbps PAM4
SEAM-40-02.0-L-08-2-A-GP-K-TR SEAF-40-01-L-08-2-RA-GP-TR .050" (1.27 mm) 320 56 Gbps PAM4
SEAM-50-02.0-L-08-2-A-GP-K-TR SEAF-50-01-L-08-2-RA-GP-TR .050" (1.27 mm) 400 56 Gbps PAM4
SEAM-40-01-L-10-2-RA-GP-TR SEAF-40-01-L-10-2-RA-GP-TR .050" (1.27 mm) 400 Coplanar 56 Gbps PAM4
SEAM-40-02.0-L-10-2-A-GP-K-TR SEAF-40-01-L-10-2-RA-GP-TR .050" (1.27 mm) 400 Right Angle 56 Gbps PAM4
SEAM-50-01-L-10-2-RA-GP-TR SEAF-50-01-L-10-2-RA-GP-TR .050" (1.27 mm) 500 Coplanar 56 Gbps PAM4
SEAM-50-02.0-L-10-2-A-GP-K-TR SEAF-50-01-L-10-2-RA-GP-TR .050" (1.27 mm) 500 Right Angle 56 Gbps PAM4
SEAM-10-03.5-L-04-2-A-K-TR SEAF-10-05.0-L-04-2-A-K-TR 1.27 mm (.050") 8.50 40 Surface Mount Parallel 56 Gbps PAM4
SEAM-10-07.0-L-04-2-A-K-TR SEAF-10-05.0-L-04-2-A-K-TR 1.27 mm (.050") 12.00 40 Surface Mount Parallel 56 Gbps PAM4
SEAM-10-09.0-L-04-2-A-K-TR SEAF-10-05.0-L-04-2-A-K-TR 1.27 mm (.050") 14.00 40 Surface Mount Parallel 56 Gbps PAM4
Interactive Power Chart

USE OF THE PLOT TOOL/PLOTS: The Plot Tool/Plots are for the limited purpose of considering the purchase/use of product(s) of Samtec, Inc. (“Samtec”) and contain proprietary information of Samtec, our various licensors, or both. Samtec does not grant express or implied rights or license under any patent, copyright, trademark or other proprietary rights and the use of the Plot Tool/Plots for building, reverse engineering or replication is strictly prohibited. By using the Plot Tool/Plots, the user agrees to not infringe, directly or indirectly, upon any intellectual property rights of Samtec and acknowledges that Samtec, our various licensors, or both own all intellectual property therein. The Plot Tool/Plots are presented “AS IS”. While Samtec makes every effort to present excellent information, it does not warrant the Plot Tool/Plots are without error or defect or the use of the Plot Tool/Plots in terms of accuracy, reliability or otherwise. The user agrees that all access and use of the Plot Tool/Plots is at its own risk. The Plot Tool and associated Plots are for reference only. Please refer to Samtec qualification reports for official data. NO WARRANTIES EXPRESSED OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR OF ANY KIND WHATSOEVER ARE PROVIDED.

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.