Samtec.com
digikey

SFM-115-02-H-D-LC-K

High-Reliability Tiger Eye™ Socket Strips, .050" Pitch rohs logo set logo Product Specs

SFM-115-02-H-D-LC-K

High-Reliability Tiger Eye™ Socket Strips, .050" Pitch rohs logo set logo
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
  • Application: Polarized single and double row multi-finger BeCu contact system to 100 pins
  • Contact System: Tiger Eye™
  • Up to 8 Gbps performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Meets or exceeds MIL-DTL-55302 testing
  • Pitch: .050" (1.27 mm)
  • Special Features: Screw down and solder nail options available for most rugged requirements
  • Orientation: Vertical, horizontal
  • Termination: Through-hole, surface mount
  • Extended Life Product™ (E.L.P.™)
Specs Kit

Secured form. No spam.

. .
.
.
. .
.