.050inx.100in Micro Low Profile Receptacle Connector, 2 Pin, 1 Row, 10µin Gold/Tin
The SLM is a through-hole mounting PCB socket strip. It uses a pitch of 0.050" (1.27mm) between contacts and 0.100" (2.54mm) between rows to offer greater flexibility for the PCB designer. The SLM is available in single- and double-row versions.
Features
Application: Single or double row design up to 100 pins
Contact System: Tiger Buy™
Orientation: Vertical
Pitch: .050" (1.27 mm)
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
| SLM-102-01-S-S | 426 | Tube | 1 | 17 | Plating | Yes |
| SLM-102-01-T-S | 426 | Tube | 1 | 17 | Plating | Yes |
| SLM-102-01-G-S | 426 | Bulk | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |