demo

SLW-139-01-L-D

.100" Tiger Buy™ Low Profile Socket Strip

Features

  • Application: Single and double row up to 100 pins

  • Contact System: Tiger Buy™

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Termination: Through-hole

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
SLW-139-01-G-D 205 Bulk 1 0 Plating Yes
SLW-139-01-S-D 205 Bulk 1 0 Plating Yes
Part-specific Documents
Mating Parts
mtsw-139-07-l-d-225
MTSW-139-07-L-D-225

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-139-07-l-d-220
MTSW-139-07-L-D-220

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-139-07-l-d-215
MTSW-139-07-L-D-215

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-139-07-l-d-210
MTSW-139-07-L-D-210

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-139-07-l-d-205
MTSW-139-07-L-D-205

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-139-07-l-d-200
MTSW-139-07-L-D-200

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-139-07-l-d-195
MTSW-139-07-L-D-195

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-139-07-l-d-190
MTSW-139-07-L-D-190

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-139-07-l-d-185
MTSW-139-07-L-D-185

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-139-07-l-d-180
MTSW-139-07-L-D-180

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-139-07-l-d-175
MTSW-139-07-L-D-175

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-139-07-l-d-170
MTSW-139-07-L-D-170

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-139-07-l-d-165
MTSW-139-07-L-D-165

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-139-07-l-d-160
MTSW-139-07-L-D-160

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-139-07-l-d-155
MTSW-139-07-L-D-155

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-139-07-l-d-150
MTSW-139-07-L-D-150

.100" Variable Post Height Terminal Strip

Add to Cart
tsw-139-07-l-d
TSW-139-07-L-D

.100" Terminal Strip

Add to Cart
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
This product complies with UL document number E111594
RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: MALAYSIA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.