.050inx.100in Micro Through Hole Receptacle Connector, 20 Pin, 2 Row, 10µin Gold/Flash, .100in Tail
The SMS is a through-hole mounting PCB socket strip. It uses a pitch of 0.050" (1.27mm) between contacts and 0.100" (2.54mm) between rows to offer greater flexibility for the PCB designer. The SMS is available in single- and double-row versions.
Features
Application: Single or double row design up to 100 pins
Contact System: Tiger Buy™
Orientation: Vertical
Pitch: .050" (1.27 mm)
Termination: Through-hole
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
| SMS-110-01-S-D | 247 | Tube | 1 | 44 | Plating | Yes |
| SMS-110-01-SM-D | 247 | Tube | 1 | 44 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tube (44 parts per package) |