Samtec.com
digikey

TFC-115-02-L-D-A

Tiger Eye™ Cost-Effective Terminal Strip, .050" Pitch rohs logo Product Specs

TFC-115-02-L-D-A

Tiger Eye™ Cost-Effective Terminal Strip, .050" Pitch rohs logo
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
  • Application: Mating with high-reliability Tiger Eye™ contact sockets and cable assemblies
  • Contact System: .018" (0.46 mm) diameter post
  • Pitch: .050" (1.27 mm)
  • Up to 8 Gbps performance
  • Multiple stack heights
  • Orientation: Vertical, right-angle
  • Special Features: Lower cost plating option
  • Termination: Through-hole, surface mount
Specs Kit

Secured form. No spam.

. .
.
.
. .
.