demo

TLE

2.00 mm Tiger Beam™ Cost-effective Single Beam Socket Strip

Features

  • Application: Standard and pass-through double row to 100 pins

  • Contact System: Tiger Beam™

  • Orientation: Vertical

  • Pitch: 2.00 mm (.0787")

  • Special Features: Cost-effective, reliable contact system

  • Termination: Surface mount

Configure your product using the options below

Configured Part Number

reserve logo
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
8 Gbps NRZ No No No No No No No No
How is this calculated?
Mates and Related Components

Mating Connectors

TW-SM Series Thumbnail Image
TW-SM

Flexible Surface Mount Board Stacking Header, 2.00 mm Pitch

Series Image for TW-TH
TW-TH

Flexible Board Stacking Header, 2.00 mm Pitch

LTMM Series Thumbnail Image
LTMM

2.00 mm Shrouded Terminal Strip

Series Image for MMT-
MMT

2.00 mm Horizontal Surface Mount Terminal Strip

MTMM Series Thumbnail Image
MTMM

Variable Post Height Header Strips, 2.00 mm Pitch

TMM Series Thumbnail Image
TMM

Low Profile Tiger Eye™ Header Strips, 2.00 mm Pitch

TMMH Series Thumbnail Image
TMMH

Low Profile Header Strips with End Shroud, 2.00 mm Pitch

TCMD Series Thumbnail Image
TCMD

2.00 mm IDC Ribbon Cable Assembly, Terminal

ZLTMM Series Thumbnail Image
ZLTMM

2.00 mm Shrouded Variable Stack Height Terminal Strip

TSH Series Thumbnail Image
TSH

2.00 mm Shrouded Terminal Strip

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
TW-02-09-L-D-170-SM TLE-102-01-G-DV 2.00 mm (.0787") 4.32 4 Surface Mount Bottom Entry 8 Gbps NRZ
TW-02-09-L-D-175-SM TLE-102-01-G-DV 2.00 mm (.0787") 4.45 4 Surface Mount Bottom Entry 8 Gbps NRZ
TW-02-09-L-D-180-SM TLE-102-01-G-DV 2.00 mm (.0787") 4.57 4 Surface Mount Bottom Entry 8 Gbps NRZ
TW-02-09-L-D-185-SM TLE-102-01-G-DV 2.00 mm (.0787") 4.70 4 Surface Mount Bottom Entry 8 Gbps NRZ
TW-02-09-L-D-190-SM TLE-102-01-G-DV 2.00 mm (.0787") 4.83 4 Surface Mount Bottom Entry 8 Gbps NRZ
TW-02-03-L-D-195-SM TLE-102-01-G-DV 2.00 mm (.0787") 4.95 4 Surface Mount Bottom Entry 8 Gbps NRZ
TW-02-03-L-D-200-SM TLE-102-01-G-DV 2.00 mm (.0787") 5.08 4 Surface Mount Bottom Entry 8 Gbps NRZ
TW-02-03-L-D-205-SM TLE-102-01-G-DV 2.00 mm (.0787") 5.21 4 Surface Mount Bottom Entry 8 Gbps NRZ
TW-02-03-L-D-210-SM TLE-102-01-G-DV 2.00 mm (.0787") 5.33 4 Surface Mount Bottom Entry 8 Gbps NRZ
TW-02-03-L-D-215-SM TLE-102-01-G-DV 2.00 mm (.0787") 5.46 4 Surface Mount Bottom Entry 8 Gbps NRZ
TW-02-03-L-D-220-SM TLE-102-01-G-DV 2.00 mm (.0787") 5.59 4 Surface Mount Bottom Entry 8 Gbps NRZ
TW-02-03-L-D-225-SM TLE-102-01-G-DV 2.00 mm (.0787") 5.72 4 Surface Mount Bottom Entry 8 Gbps NRZ
TW-02-03-L-D-230-SM TLE-102-01-G-DV 2.00 mm (.0787") 5.84 4 Surface Mount Bottom Entry 8 Gbps NRZ
TW-02-03-L-D-235-SM TLE-102-01-G-DV 2.00 mm (.0787") 5.97 4 Surface Mount Bottom Entry 8 Gbps NRZ
TW-02-03-L-D-240-SM TLE-102-01-G-DV 2.00 mm (.0787") 6.10 4 Surface Mount Bottom Entry 8 Gbps NRZ
TW-02-03-L-D-245-SM TLE-102-01-G-DV 2.00 mm (.0787") 6.22 4 Surface Mount Bottom Entry 8 Gbps NRZ
TW-02-03-L-D-250-SM TLE-102-01-G-DV 2.00 mm (.0787") 6.35 4 Surface Mount Bottom Entry 8 Gbps NRZ
TW-02-03-L-D-255-SM TLE-102-01-G-DV 2.00 mm (.0787") 6.48 4 Surface Mount Bottom Entry 8 Gbps NRZ
TW-02-03-L-D-260-SM TLE-102-01-G-DV 2.00 mm (.0787") 6.60 4 Surface Mount Bottom Entry 8 Gbps NRZ
TW-02-03-L-D-265-SM TLE-102-01-G-DV 2.00 mm (.0787") 6.73 4 Surface Mount Bottom Entry 8 Gbps NRZ

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.