2mm Single Beam Cost Effective Receptacle Connector, 16 Pin, Through Hole, .085in Tail, 10µin Gold/Flash, Kapton Pad
Features
Application: Standard and pass-through double row to 100 pins
Contact System: Tiger Beam™
Orientation: Vertical
Pitch: 2.00 mm (.0787")
Special Features: Cost-effective, reliable contact system
Termination: Surface mount
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
| TLE-108-01-G-DV-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| TLE-108-01-G-DV-K-TR | 0 | Tape & Reel | 1 | 750 | Packaging | No |
| TLE-108-01-G-DV-P | 0 | Tube | 1 | 36 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (36 parts per package) |