2mm Single Beam Cost Effective Receptacle Connector, 34 Pin, Through Hole, .085in Tail, 10µin Gold/Flash, A Pin, Tape and Reel
Features
Application: Standard and pass-through double row to 100 pins
Contact System: Tiger Beam™
Orientation: Vertical
Pitch: 2.00 mm (.0787")
Special Features: Cost-effective, reliable contact system
Termination: Surface mount
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
| TLE-117-01-G-DV-A | 0 | Tube | 1 | 17 | Packaging | No |
| TLE-117-01-G-DV-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (650 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |