.100in/2.54mm Low Profile Through Hole Strip Header, 24 Pin, 2 Row, 10µin Gold/Tin, .105in Post, .135in Tail
Features
Application: Variety of post heights allows choice of Samtec sockets to meet stack height and performance needs
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Termination: Through-hole
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
| TLW-112-06-F-D | 0 | Bulk | 1 | 0 | Plating | No |
| TLW-112-06-T-D | 0 | Bulk | 1 | 0 | Plating | No |
| TLW-112-06-G-D | 0 | Bulk | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |