demo

Low Profile Header Strips with End Shroud, 2.00 mm Pitch

The TMMH is a header strip for through-hole or surface mount termination with a flexible end-shroud feature. Available in configurations up to 200 pins in 4 rows, this 2.00 mm (.079") pitch connector offers the designer huge flexibility and current ratings of up to 3.2 Amps per pin.

Features

  • Application: Large variety of terminal lengths with many options including end shrouds, board locks, guide posts, locking clips, etc.

  • Contact System: .020" (0.50 mm) square post

  • Orientation: Vertical, right-angle

  • Pitch: 2.00 mm (.0787")

  • Special Features: FleXYZ™ provides design flexibility in all three axes up to six rows wide and 300 pins

  • Termination: Through-hole, surface mount

  • Automotive A-Series product available

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
TMMH-110-05-F-DV-FR 0 Bulk 1 0 Packaging No
TMMH-110-05-F-DV-TR 0 Tape & Reel 1 0 Packaging No
TMMH-110-05-G-DV 0 Tube 1 29 Plating No
TMMH-110-05-L-DV 0 Tube 1 29 Plating No
TMMH-110-05-T-DV 0 Tube 1 29 Plating No
Part-specific Documents
Mating Parts
smm-110-02-f-d
SMM-110-02-F-D

Low Profile Socket Strips, 2.00 mm Pitch

Add to Cart
clt-110-02-f-d
CLT-110-02-F-D

Low Profile Dual-Wipe Socket, 2.00mm Pitch

Add to Cart
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
Country of Origin (“COO”) Information

Probable COO: MALAYSIA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.