.050inx.100in Micro Pin Header, 2 Pin, 2 Row, Through Hole, 10µin Gold/Tin, .100in Post
The TMS is a through-hole PCB mounting header strip. It uses a pitch of 0.050" (1.27mm) between contacts and 0.100" (2.54mm) between rows to offer greater flexibility for the PCB designer. The TMS is available in vertical or right-angled orientations and multiple lead styles.
Features
Application: Optional polarization for single or double row design up to 100 pins
Contact System: .018" (0.46 mm) square post
Orientation: Vertical, right-angle
Pitch: .050" (1.27 mm)
Termination: Through-hole
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
| TMS-101-02-G-D | 1716 | Bulk | 1 | 0 | Plating | Yes |
| TMS-101-02-T-D | 311 | Bulk | 1 | 0 | Plating | Yes |
| TMS-101-02-S-D | 311 | Bulk | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |