Samtec.com
digikey

TSM-108-01-T-DH-A-P-FR

.100" Surface Mount Terminal Strip rohs logo set logo Product Specs

TSM-108-01-T-DH-A-P-FR

.100" Surface Mount Terminal Strip rohs logo set logo
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
  • Application: Choice of standard post heights provide solutions to mate with any Samtec socket
  • Up to 8 Gbps performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Meets or exceeds MIL-DTL-55302 testing
  • Pitch: .100" (2.54 mm)
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical, horizontal
  • Termination: Surface mount, mixed technology
  • Special Features: Designed specifically for surface mount applications with many options to facilitate processing
Specs Kit

Secured form. No spam.

. .
.
.
. .
.