.100" End Shrouded Terminal Strip
Features
Application: Shrouded for blind mating applications
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle, horizontal
Pitch: .100" (2.54 mm)
Termination: Through-hole, surface mount
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
| TSSH-130-01-T-D | 0 | Tube | 1 | 7 | Plating | No |
| TSSH-130-01-G-D | 0 | Tube | 1 | 7 | Plating | No |
| TSSH-130-01-S-D | 0 | Tube | 1 | 7 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (7 parts per package) |