demo

TW-05-09-L-D-185-SM

Flexible Board Stacking Header, 2.00 mm Pitch

The TW-SM series is a surface mount PCB header system that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).

Features

  • Special Features: FleXYZ™ provides design flexibility in all three axes up to six rows wide and 300 pins

  • Application: Elevated board stacking applications

  • Pitch: 2.00 mm (.0787")

  • Up to 8 Gbps performance

  • Contact System: .020" (0.50 mm) square post

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo
TW-05-09-G-D-185-SM 0 Tube 1 56 Plating No
TW-05-09-L-D-246-SM 0 Tube 1 56 StackHeight No
TW-05-09-L-D-171-SM 0 Tube 1 56 StackHeight No
TW-05-09-L-D-240-SM 0 Tube 1 56 StackHeight No
TW-05-09-L-D-300-SM 0 Tube 1 56 StackHeight No
TW-05-09-L-D-310-SM 0 Tube 1 56 StackHeight No
TW-05-09-L-D-260-SM 0 Tube 1 56 StackHeight No
TW-05-09-L-D-200-SM 0 Tube 1 56 StackHeight No
TW-05-09-L-D-176-SM 0 Tube 1 56 StackHeight No
TW-05-09-L-D-170-SM 0 Tube 1 56 StackHeight No
TW-05-09-L-D-255-SM 0 Tube 1 56 StackHeight No
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
8 Gbps NRZ No No No No No No No No
How is this calculated?
Part-specific Documents
Mating Parts
tle-105-01-g-dv
TLE-105-01-G-DV

2.00 mm Tiger Beam™ Cost-effective Single Beam Socket Strip

Add to Cart
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
Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.