Flexible Board Stacking Header, 2.00 mm Pitch
The TW-SM series is a surface mount PCB header system that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).
Features
Special Features: FleXYZ™ provides design flexibility in all three axes up to six rows wide and 300 pins
Application: Elevated board stacking applications
Pitch: 2.00 mm (.0787")
Up to 8 Gbps performance
Contact System: .020" (0.50 mm) square post
Orientation: Vertical
Termination: Surface mount
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
| TW-09-04-F-D-280-SM | 0 | Tube | 1 | 32 | Plating | No |
| TW-09-04-L-D-300-SM | 0 | Tube | 1 | 32 | StackHeight | No |
| TW-09-04-L-D-235-SM | 0 | Tube | 1 | 32 | StackHeight | No |
| TW-09-04-L-D-170-SM | 0 | Tube | 1 | 32 | StackHeight | No |
| TW-09-04-L-D-350-SM | 0 | Tube | 1 | 32 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |