Performance to 110 GHz (W-Band)
Edge launch, solderless compression
Robust mechanical design, high mating cycles
Precision measurement in very high millimeter wave test applications (sub-Terahertz spectrum)
Available on RF047-A cable assemblies
Excellent repeatability
Air dielectric design for low VSWR and insertion loss
Cable assembly, cable connector, and board level interconnects
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
RF connectors are available for cable-to-board or board-to-board, ganged and blind-mate applications. Interface types include 1.00 mm, 1.35 mm, 1.85 mm, 2.40 mm, 2.92 mm, 3.50 mm, SSMA, SMA, SMPM, SMP, TNCA, N Type, MCX, MMCX, SMB, TNC, BNC, High-Density BNC, in-series or between-series adaptors, and many more.
Quickly and easily build RF cable assemblies using Samtec's RF Cable Solutionator® - choose a connector and cable type to create a final part number.
1.00 mm Precision RF, 50 Ohm
High-frequency Precision RF interconnects to 110 GHz
Features
Products
1.35 mm Precision RF, 50 Ohm
High-frequency Precision RF interconnects to 90 GHz
Features
Performance to 90 GHz (E-Band)
Robust mechanical design, high mating cycles
Vertical, solderless compression
Stripline or microstrip/CPW transmission
Available on RF047-A cable assemblies
Alignment features: with the addition of fiducials on the PCB any visual misalignment is eliminated, ensuring peak connector performance
Ideal for high-performance test applications
Cable assembly, cable connector, and board level interconnects
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Products
1.85 mm Precision RF, 50 Ohm
High-frequency Precision RF interconnects to 67 GHz
Features
Performance to 67 GHz
Vertical or edge launch, solderless compression
Stripline or microstrip/CPW transmission
Available on RF047-A and RF086 cable assemblies
Alignment features (vertical): with the addition of fiducials on the PCB any visual misalignment is eliminated, ensuring peak connector performance
Ideal for high-performance test applications
Cable connectors, compatible with industry standard cables, also available
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Products
2.40 mm Precision RF, 50 Ohm
High-frequency Precision RF interconnects to 50 GHz
Features
Performance to 50 GHz
Vertical or edge launch, solderless compression
Stripline or microstrip/CPW transmission
Available on RF23C, RF047-A, RF085 and RF086 cable assemblies
Alignment features (vertical): with the addition of fiducials on the PCB any visual misalignment is eliminated, ensuring peak connector performance
Ideal for high-performance test applications
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Products
2.92 mm Precision RF, 50 Ohm
High-frequency Precision RF interconnects to 40 GHz
Features
Performance to 40 GHz
Vertical or edge launch, solderless compression
Stripline or microstrip/CPW transmission
Available on RF23C, RF047-A, RF085 and RF086 cable assemblies
Alignment features (vertical): with the addition of fiducials on the PCB any visual misalignment is eliminated, ensuring peak connector performance
Ideal for high-performance test applications
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Products
3.50 mm Precision RF, 50 Ohm
High-frequency Precision RF interconnects to 34 GHz
Features
Performance to 34 GHz
End option on 23 AWG solid dielectric low loss microwave cable (RF23S)
Board level edge mount upon request
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Products
SSMA Precision RF, 50 Ohm
High-frequency Precision RF interconnects to 34 GHz
Features
Performance to 34 GHz
PTFE-loaded dielectric
Reduced size for high-density
Cable connectors available
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Products
SMA 50 Ohm
Subminiature interconnects with screw-type coupling.
Features
Performance to 18 GHz
26.5 GHz options available
Available on a variety of standard cable assemblies
A wide variety of orientations and PCB terminations available
Precision cable connectors available for a variety of high-frequency industry standard cables
Cable connectors also available on RG 174, RF 316, RG 178 and RG 58
Mechanically compatible with 2.92 mm and 3.50 mm interconnects
Non-magnetic options available for medical and aerospace applications
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Products
SMPM Precision RF, 50 Ohm
High-frequency Precision RF interconnects to 65 GHz; single-port SMPM or multi-port ganged Magnum RF® solutions.
Features
Miniature push-on connectors; 30% smaller than SMP
Bullet adaptors for board-to-board blind mate applications
Magnum RF® ganged, multi-port solutions (cable-to-board & board-to-board)
Low VSWR
Full detent, smooth bore or catcher's mitt for varying retention forces
Straight, right-angle and edge mount
.047, .086 and Samtec 23 AWG low-loss millimeter wave cable assemblies
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Products
Threaded SMPM Precision RF, 50 Ohm
High-frequency Precision RF interconnects to 65 GHz
Features
Miniature threaded connectors; 30% smaller than SMP
SMPM MIL-STD-348 interface with retractable threaded coupling nut
Threading provides a secure, robust connection for excellent electrical and mechanical performance
Ideal in extreme/harsh environments such as high vibration or thermal shock
Intermateable with most threaded SMPM connectors in the market
Mixed technology termination
Low VSWR
Full detent or smooth bore for varying retention forces
Threaded SMPM cable connector on Samtec's RF047-A and RF086 cable assemblies
Products
SMP3 Precision RF Connectors, 50 Ohm
High-frequency Precision RF interconnects to 65 GHz
Features
Miniature push-on connectors; 30% smaller than SMPM
Straight plug board connector with mixed technology termination
Full detent, smooth bore or catcher's mitt for varying retention forces
Right-angle jack cable connector available on .047”, 29 AWG millimeter wave cable (RF047-A)
Low VSWR
Bullet adapter in development for 5mm stack height
SMP3 is similar to SMPS but not intermatable. Contact [email protected]
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Products
SMP Precision RF, 50 Ohm
High-frequency Precision RF interconnects to 40 GHz
Features
Optional bullet adaptors in two standard lengths
Performance to 40 GHz
Compensates for misalignment in X and Y directions
Non-magnetic options available for medical and aerospace applications
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Products
TNCA Precision RF, 50 Ohm
High-frequency Precision RF interconnects to 18 GHz
Features
Performance to 18 GHz
Air dielectric design for low VSWR and insertion loss
Excellent voltage breakdown resistance
Superior average power handling
Available on RF180 and RF280 cable assemblies
Cable connectors available
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Products
N Type Precision RF, 50 Ohm
Robust N Type interface with threaded coupling
Features
3 GHz or 18 GHz performance options
Straight, right-angle or bulkhead
RG 174/316/178/58, or .178" and .277" low loss microwave cable assemblies available
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Products
BNC 75 & 50 Ohm
75 Ohm and 50 Ohm BNC miniature quick connect/disconnect RF interfaces.
Features
75 Ohm: Optimized for 12G-SDI Broadcast Video solutions
75 Ohm: Performance to 12 GHz
75 Ohm: RG 179, RG 6 or Belden 1694A/4694R cables available
50 Ohm: Performance to 4 GHz
50 Ohm: RG 174, RG 316, RG 178 cables available
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Products
DIN 1.0/2.3 75 Ohm
75 ohm DIN 1.0/2.3 RF connectors have push-pull coupling and are designed for high-density applications.
Features
Optimized for 12G-SDI Broadcast Video solutions
75 ohm impedance
Available in through-hole, right-angle, and cable termination
Push / pull mating system
Available with RG 179, RG 6 or Belden 4694R/4855R/1694A/1855A cables
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Products
HD-BNC 75 Ohm
High-Density BNC RF connectors, 75 Ohm with 4x the density of standard BNC solutions.
Features
75 ohm performance
Designed to maximize panel density
4x the panel density of standard BNC
20% lighter than standard BNC
Quarter turn coupling design
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Products
MCX 50 & 75 Ohm
Mini coax interconnects featuring a space-saving design which is approximately 30 percent smaller than SMBs.
Features
30% smaller than SMBs
Vertical and right-angle orientations
Performance: up to 6 GHz
50 Ohm: RG 174, RG 316 or RG 178 cable terminations
50 Ohm: Non-magnetic options available for medical and aerospace applications
75 Ohm: RG 179 cable available
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Products
MMCX 50 & 75 Ohm
Micro-miniature interconnects with snap-on coupling.
Features
Performance to 6 GHz
Simple snap-on coupling
50 Ohm: RG 174, RG 316 or RG 178 cable terminations
50 Ohm: Jacks and plugs for high-vibration environments
50 Ohm: Jack with switchable internal/external antenna
50 Ohm: Non-magnetic options available for medical and aerospace applications
75 Ohm: RG 179 cable available
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Products
SMB 50 & 75 Ohm
Subminiature interconnects featuring snap-on coupling and a space-saving alternative to SMAs.
Features
50 Ohm performance to 6 GHz; 75 Ohm performance to 4 GHz
Simple snap-on coupling
50 Ohm: RG 174, RG 316 or RG 178 cable terminations
50 Ohm: Non-magnetic options available for medical and aerospace applications
75 Ohm: RG 179 cable available
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Products
TNC 50 Ohm
Threaded coupling interface in standard and reverse polarity.
Features
Performance to 6 GHz
Right-angle through-hole jack
Straight plug or bulkhead jack
RG 174, RG 316, RG 178 or RG 58 cable terminations
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Products
In-Series Adaptors, Precision RF, 50 Ohm
High-frequency precision RF in-series adaptors for SMPM, 1.85 mm, 2.40 mm or 2.92 mm interconnects.
Features
SMPM, 1.85 mm, 2.40 mm and 2.92 mm in-series precision adaptors
Straight orientation, 50 Ohm impedance
Male-to-male (plug-to-plug), female-to-female (jack-to-jack) or male-to-female (plug-to-jack) options
Used in high-frequency precision test & measurement applications
SMPM adaptors allow for axial and radial misalignment in high-density blind-mate applications
Products
Between-Series Adaptors, Precision RF, 50 Ohm
High-frequency Precision RF between-series adaptors for 1.00 mm to 1.85 mm or SMPM to 2.92 mm connections.
Features
1.00 mm to 1.85 mm between-series precision adaptors
SMPM to 2.92 mm between-series precision adaptors
Male-to-male (plug-to-plug), female-to-female (jack-to-jack) or male-to-female (plug-to-jack) options
Straight orientation, 50 Ohm impedance
2.92 mm is intermateable with common 3.50 mm and SMA connectors
Used in high-frequency precision test & measurement applications
Products
Magnum RF®
Ganged, multi-port RF blocks and cable assemblies for millimeter wave applications. Ideal when space is limited and a high operating frequency is required.
Features
High-density, space-saving design
Push-on interface with varying retention forces
Ganged, SMPM connectors: operate mode-free up to 65 GHz
Micro-miniature SMPM style enables smaller bundle sizes for weight savings and increased airflow
Optional screw down feature for increased retention
50 ohm impedance
Cable-to-board and board-to-board solutions
Bullet adaptors allow for axial and radial misalignment, and blind mate
Products
Flexible Waveguide
Samtec’s new, high-frequency micro waveguide technology supports the demands of next generation millimeter wave systems. It uses a cable design allowing flexibility and a reduced size, yet also maintains loss performance similar to that of a traditional waveguide.
Features
Flexible and dynamically stable
Near-zero loss performance
Ultra-small form factor
High-frequency, micro
V-band frequency supported (50 GHz to 75 GHz)
Products
Ganged Micro Scale
Samtec's ganged micro-miniature high-performance RF jacks, plugs, and cables are on a 5.00 mm pitch and available as board-to-board or cable-to-board systems.
Features
Performance to 6 GHz
50 ohm and 75 ohm solutions
Full ganged system or ganged with industry standard end 2 options
Micro-miniature, rugged contacts
Optional captive panel screws
Single or double-ended cable assemblies
Optional threaded inserts
Products
Shielded Twisted Pair Cable System
High-speed shielded twisted pair cable assembly for 100 ohm applications.
Features
100 ohm signal routing
28 AWG shielded twisted pair cable
Terminal and socket end options available
Choice of cable length
Through-hole vertical and right-angle mating circular jacks
Products
IsoRate®
IsoRate® 50 ohm high-isolation RF connectors and cables offer substantial savings over traditional RF connectors at approximately half the cost.
Features
Half the cost of traditional RF at virtually the same performance
Edge Rate® contacts for high-isolation
50 ohm board-to-board systems
50 ohm full ganged system or ganged with industry standard end 2 options
Positive latching available
Products
Rugged, Blind Mate Modular Solutions to 110 GHz
Highly configurable, high-frequency RF ganged solution with blind mate module using size 20 or size 16 contacts, .047" cable assembly, or MT ferrule slot in a space saving, multi-port block.
Features
Rugged, blind mate (line card to line card, or backplane)
Standardized, off-the-shelf solution with numerous configurations
Maximize density and functionality, reduce weight
Select push-on RF coaxial and/or rugged optics
Block (VITA™ 90.2 VNX+™): seven standard configurations, quick-turn customs also available
Cable assemblies: block is pluggable with .047" cable assemblies to 110 GHz (RF047-A)
Or, use RF coaxial contacts: size 20, 50 Ohm (GPCC-20) or size 16, 75 Ohm (GPCC-16)
MT ferrule slot pluggable with FireFly™ optical transceivers or HALO® low-profile, rugged optical transceivers to 112 Gbps PAM4
Fits in VITA™ 90 VNX+ modules alongside Samtec's SEARAY™ right-angle high-speed digital array connector
SWaP-C reductions make this ideal for military and aerospace applications
VITA™ 90 VNX+™ embedded solutions up to 4.5x smaller than their 3U VPX predecessors
Products