ART6 IN DEVELOPMENT - AcceleRate® HP Double Density, Co-Packaged Cable Assembly

Features

  • Co-packaged (direct-to-chip package) solution

  • Routes an extremely high number of transmission lines from the chip

  • 112 Gbps PAM4 performance

  • Doubles the density in the same footprint compared to AcceleRate® HP near-chip cable system (ARP6, APF6-L/APF6-T)

  • 12 rows, 6 or 12 pairs per row (72 and 144 differential pairs)

  • 0.635 mm pitch with staggered row-to-row spacing

  • Eye Speed Thinax™ cable technology provides overall weight reduction and maximizes airflow

  • Ultra low skew 3.5 ps/meter max

  • 2-piece system for high-reliability and thermal performance required for co-packaged solutions

  • Operating temperatures supporting -55 °C to +125 °C

  • Integrated mechanical retention (removal tool required) 

IN DEVELOPMENT - AcceleRate® HP Double Density, Co-Packaged Cable Assembly
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
Gbps Capable Capable Capable Capable Capable Capable Capable No
How is this calculated?
Mates and Related Components

Mating Connectors

0.635 mm AcceleRate® HP Double Density, Co-Packaged Socket for Cable Mate
ATF6

IN DEVELOPMENT – 0.635 mm AcceleRate® HP Double Density, Co-Packaged Socket for Cable Mate (ART6 Series)

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?