The AcceleRate® HP cable system provides an excellent mix of density and performance. The 0.635 mm pitch board connector uses Samtec’s popular AcceleRate® contacts with a staggered row-to-row spacing of 2.2 mm x 2.4 mm, allowing adequate routing lanes for optimized differential pair traces.
The cable assembly features Samtec’s optimized direct attach technology for impedance control and lower losses through Eye Speed® Thinax™ ultra low skew twinax cable. The addition of a retention shroud provides a robust cabled interconnect.
![Accelerate HP Cable](https://files.samtec-cdn.net/kineticimages/images/mackdaddy-familypages/acceleratehp-cable/accelerate_image_300dpi.jpg)