B1SM IN DEVELOPMENT - URSA® I/O Ultra Rugged Panel Mount Jack Cable Assembly with SMPM Contacts

Features

  • Features the ultra rugged benefits of URSA® I/O with the integration of Precision RF to 40 GHz

  • Micro-miniature, push-on SMPM style contacts

  • 50 ohm, .047” RF millimeter wave cable (RF047-A)

  • EMI shielding to limit signal degradation and optimize performance

  • 2, 4 or 6 positions

  • RF047-A end 2 options: 1.00 mm, 1.35 mm, 1.85 mm, 2.40 mm, 2.92 mm, SMA, SMP, SMPM and Threaded SMPM (SMPMT), size 20 contacts (GPCC-20), Ganged SMPM (Magnum RF®) and U.FL/MHF® 1. Visit the next page to build your solution.

  • Cable-to-cable solution

  • Captive panel screws

  • Strain relief

IN DEVELOPMENT - URSA® I/O Ultra Rugged Panel Mount Jack Cable Assembly with SMPM Contacts
Prints
Mates and Related Components

Mating Connectors

rugged panel cable connector
P1SM

IN DEVELOPMENT - URSA® I/O Ultra Rugged Panel Mount Plug Cable Assembly with SMPM Contacts

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?