FEDP 0.50 mm High-Speed Edge Card Cable Assembly

Features

  • 16 Gbps NRZ performance

  • 16 differential pairs

  • Performance to 28 Gbps NRZ/56 Gbps PAM4 when paired with FQSFP or FQSFP-DD

0.50 mm High-Speed Edge Card Cable Assembly
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
16 Gbps NRZ No No No No No No No No
How is this calculated?
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?