FEDP-16-14.0-LU-LD-1 - 0.50 mm High-Speed Edge Card Cable Assembly
Features
.062" (1.60 mm) thick card
Rugged metal latching system
34 AWG, 100 Ω Eye Speed® ultra low skew twinax cable
Micro 0.50 mm pitch
16 Gbps NRZ performance
16 differential pairs
Performance to 28 Gbps NRZ/56 Gbps PAM4 when paired with FQSFP or FQSFP-DD
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FEDP-16-14.2-LU-LD-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FEDP-16-15.8-LU-LD-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FEDP-16-11.8-LU-LD-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FEDP-16-19.7-LU-LD-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FEDP-16-8.2-LU-LD-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FEDP-16-07.9-LU-LD-1 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| FEDP-16-21.7-LU-LD-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FEDP-16-06.0-LU-LD-1 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| FEDP-16-23.6-LU-LD-1 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| FEDP-16-25.6-LU-LD-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FEDP-16-26.7-LU-LD-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FEDP-16-31.2-LU-LD-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FEDP-16-31.8-LU-LD-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FEDP-16-33.7-LU-LD-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FEDP-16-39.7-LU-LD-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FEDP-16-43.4-LU-LD-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FEDP-16-47.2-LU-LD-1 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| FEDP-16-48-LU-LD-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FEDP-16-53.2-LU-LD-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FEDP-16-59.1-LU-LD-1 | 0 | CLAMSHELL | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |
