FMPT - 5.00 mm PowerStrip™/30 A "Hinging" Power Terminal Strip

Features

  • 5.00 mm (.1969") pitch

  • High-power dual blade contact

  • Current rating: 31.4 A max

  • Voltage rating: 410 VAC/850 VDC max

5.00 mm PowerStrip™/30 A "Hinging" Power Terminal Strip
View Full Mated Sets
Mates and Related Components

Mating Connectors

FMPS Series Thumbnail Image
FMPS

5.00 mm PowerStrip™/30 A "Hinging" Power Socket Strip

Full Mated Sets
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant RoHS compliant

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.