PowerStrip™/30 5.00 mm Pitch High-Power Connectors, Blades

PowerStrip™/30 5mm pitch high-power connectors feature 2-10 power blades that will carry up to 35.5 A per blade.

Features

  • Current rating up to 35.5 Amps per power blade

  • Up to 10 total power blades

  • 5.00 mm (.1969") pitch

  • Right-angle and vertical orientations

  • Power/Signal combos available

  • Optional locking clips or screw downs

  • "Hinged" for unique mating in any orientation from 0° to 90° and space confined applications

  • Discrete wire cable assemblies, components and tooling available

  • Ideal for blind mating

  • Space saving

Downloads & Resources

Literature

Rugged/Power Interconnect Solutions Guide
Rugged/Power Interconnect Solutions Guide Download PDF

Videos

Micro Rugged & Power Interconnects - Samtec
Micro Rugged & Power Interconnects - Samtec
PowerStrip™ High Power Systems
PowerStrip™ High Power Systems

Products

MPS - 5.00 mm PowerStrip™/30 A Dual Leaf Socket Strip

Features
  • High-power dual blade contact

  • Current rating: 28 A max

  • Voltage rating: 575 VAC/813 VDC max

  • 2 to 8 power positions

  • 5.00 mm (.1969") pitch

MPS Series Thumbnail Image

MPT - 5mm (.1969 Inch) Pitch High Power Board to Board / Wire to Board Shrouded Box Header Connectors, Vertical or Right Angle, Locking Clip Option, PowerStrip™/30 Amps

Features
  • 2 to 8 power positions

  • Current rating: 28 A max

  • Voltage rating: 575 VAC/813 VDC max

  • 5.00 mm (.1969") pitch

  • High-power dual blade contact

Series Image for MPT-

MPSC - 5.00 mm PowerStrip™/30 A Signal/Power Combo Socket Strip

Features
  • High-power dual blade contact

  • 2 or 4 power positions

  • 5.00 mm (.1969") pitch for power contacts

  • 16, 24, 40 or 80 signal pins

  • Current rating: 28 A max (power blade), 5 A max (signal pin)

  • Voltage rating: 250 VAC / 353 VDC max

  • Automotive A-Series product available

MPSC Series Thumbnail Image

MPTC - 5mm (.1969 Inch) / 2mm (.0787 Inch) Pitch High Power / Signal, Board to Board / Wire to Board Shrouded Box Header Connectors, Vertical or Right Angle, Locking Clip Option, PowerStrip™/30 Amps

Features
  • High-power dual blade contact

  • 2 or 4 power positions

  • 5.00 mm (.1969") pitch for power contacts

  • 16, 24, 40 or 80 signal pins

  • Current rating: 28 A max (power blade), 5 A max (signal pin)

  • Voltage rating: 250 VAC / 353 VDC max

  • Automotive A-Series product available

MPTC Series Thumbnail Image

MPPT - 5.00 mm PowerStrip™/30 A Hermaphroditic Terminal/Socket Strip

Features
  • 5.00 mm (.1969") pitch

  • High-power dual blade contact

  • Current rating: 35.5 A max

  • Voltage rating: 510 VAC/721 VDC max

  • Rugged screw down option

MPPT Series Thumbnail Image

FMPS - 5.00 mm PowerStrip™/30 A "Hinging" Power Socket Strip

Features
  • 5.00 mm (.1969") pitch

  • High-power dual blade contact

  • Current rating: 31.4 A max

  • Voltage rating: 410 VAC/850 VDC max

FMPS Series Thumbnail Image

FMPT - 5.00 mm PowerStrip™/30 A "Hinging" Power Terminal Strip

Features
  • 5.00 mm (.1969") pitch

  • High-power dual blade contact

  • Current rating: 31.4 A max

  • Voltage rating: 410 VAC/850 VDC max

FMPT Series Thumbnail Image

Contact Sales


Don't want to fill out a form?

Chat with a product expert directly.

More Power Systems