FMPT-04-01-L-S-V-LC - 30A Blade Power Hinge Header Connector, Vertical, 4 Power Pins, 10µin Gold/Tin, Locking Clip
Features
5.00 mm (.1969") pitch
High-power dual blade contact
Current rating: 31.4 A max
Voltage rating: 410 VAC/850 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 4235 |
| Price | $5.861 | $5.298 | $4.924 | $4.689 | $3.938 | $3.687 | $3.187 | $2.687 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tray (77 parts per package) |