HDAF - 2.00 mm x 1.20 mm HD Mezz Rugged, High-Density Open-Pin-Field Array Socket

Features

  • HD Mezz is a trademark of Molex Incorporated

  • Up to 299 I/Os

  • Solder charge termination for ease of processing

  • Intermateable with Molex HD Mezz Arrays

  • Integrated guide posts to minimize contact damage when mating and unmating

  • 2.00 mm x 1.20 mm pitch

  • Open pin field design

  • Application specific capability to build any height from 20 mm to 35 mm

  • Performance: Up to 9 GHz / 18 Gbps

  • Current rating: 1.8 A max

  • Voltage rating: 230 VAC/325 VDC max

2.00 mm x 1.20 mm HD Mezz Rugged, High-Density Open-Pin-Field Array Socket
View Full Mated Sets
Mates and Related Components

Mating Connectors

HDAM Series Thumbnail Image
HDAM

2.00 mm x 1.20 mm HD Mezz Rugged, High-Density Open-Pin-Field Array Terminal

Full Mated Sets
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.