HSEC6-RA 0.60 mm Generate® High-Speed Edge Card Connector, Right-Angle

Features

  • 0.60 mm pitch differential pair system

  • Edge Rate® contacts optimized for signal integrity performance

  • Mates with 1.60 (.062") thick cards

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • PCIe® 6.0/CXL® 3.2 capable

  • Compliant to SFF-TA-1002: x4 (1C), x8 (2C), x16 (4C & 4C+)

  • Weld tab for mechanical strength

  • 0.60 mm pitch mating high-speed cable assembly (GC6) available; pinout compatible to SFF-TA-1002 specification

  • Current rating: 1.5 A max

  • Voltage rating: 185 VAC/262 VDC max

0.60 mm Generate® High-Speed Edge Card Connector, Right-Angle