Edge Rate® contacts optimized for signal integrity performance
1.5 mm contact wipe
Robust when “zippered” during unmating
Up to 56 Gbps PAM4 performance
0.50 mm, 0.635 mm or 0.80 mm pitch systems
Stack heights from 5 mm to 18 mm
Extremely slim 2.5 mm body width on 0.635 mm pitch system
0.50 mm pitch system for up to 40% PCB space savings vs 0.80 mm pitch system
Samtec’s Edge Rate® contact system is designed for high speed performance to 56 Gbps PAM4, as well as increased durability and wear life. Edge Rate® connector strips are available in 0.50, 0.635 or 0.80 mm pitch with a wide range of stack heights and ruggedizing features. High-speed Generate® edge card sockets feature rugged Edge Rate® contacts in 0.60 mm, 0.80 mm or 1.00 mm pitch with a choice of orientation.
AcceleRate® mP power/signal arrays offer best in class density with up to 10 power blades at 22 Amps each, and up to 240 signal positions supporting 64 Gbps PAM4 applications. Q Series® connectors feature an integral metal plane for power up to 25 Amps, and reliable performance to 28 Gbps NRZ in space-saving designs.
Other rugged high-speed solutions include micro pitch edge card sockets with rugged weld tabs, board or solder locks. High-retention, high-speed Razor Beam™ connectors are self-mating in a slim body design with optional EMI shielding and a variety of stack heights for increased flexibility.
Edge Rate® Rugged, High-Speed Connector Strips
These Edge Rate® rugged high-speed connector strips feature contacts optimized for signal integrity performance, increased durability and cycle life.
Features
Products
High-Speed 0.60 mm Pitch Edge Card
Samtec's Generate® 0.60 mm pitch edge card sockets feature differential pair Edge Rate® contacts for 64 Gbps PAM4 (32 Gbps NRZ) performance and PCIe® 6.0 capable; compliant to SFF-TA-1002 specifications.
Features
0.60 mm pitch differential pair system
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
Compliant to SFF-TA-1002: x4 (1C), x8 (2C), x16 (4C & 4C+)
Edge Rate® contacts optimized for signal integrity performance
0.60 mm pitch mating high-speed cable assembly (GC6) available
Products
Generate® High-Speed 0.80 mm Pitch Edge Card Sockets
Samtec's Generate® 0.80 mm pitch edge card sockets feature Edge Rate® contacts optimized for signal integrity performance. Available in vertical, right-angle, edge mount, pass-through and power/signal combo for design flexibility.
Features
56 Gbps PAM4 performance
Rugged Edge Rate® contacts
Card slot: 1.60 mm (.062")
Single-ended and differential pairs
Vertical, right-angle, edge mount
Optional board locks and cable latching features
Optional weld tab for mechanical strength
RU8 system for elevated board stacking
Products
High-Speed 1.00 mm Pitch Edge Card
Samtec's Generate® 1.00 mm pitch edge card sockets with rugged Edge Rate® contacts and misalignment mitigation support speeds up to 28 Gbps NRZ.
Features
28 Gbps NRZ performance
Rugged Edge Rate® contacts decrease crosstalk and increase cycle life
20 – 140 total pins
Accepts .062" (1.60 mm) thick cards
Optional weld tab and alignment pin
Products
Micro Pitch Edge Card Sockets
These micro pitch edge card sockets come in a variety of centerlines and orientations, including 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm, and 2.00 mm, vertical, right-angle, and edge mount, as well as surface mount and through-hole tails.
Features
Performance to 56 Gbps NRZ
Solutions for .062" (1.60 mm), and .093" (2.36 mm) thick cards
Choice of pitch: 0.50 mm, 0.635 mm, 0.80 mm, 1.00 mm, 1.27 mm, 2.00 mm
Vertical, right-angle, edge mount
Available in surface mount and through-hole
Products
AcceleRate® mP 0.635 mm Signal/Power Arrays
These 0.635 mm pitch high-density, high-speed signal/power arrays achieve 64 Gbps PAM4 speeds and feature rotated power blades for improved performance and simplified breakout region (BOR).
Features
Best in class density for power and signal
Power blades rotated 90º gives equal access to heat escape for uniform cooling, increased current capacity and reduced crowding
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
Open-pin-field design for maximum grounding and routing flexibility
High-density multi-row design
Low profile 5 mm and 10 mm stack heights; up to 16 mm on roadmap
4, 6, 8 or 10 total power blades
60, 120, 180 or 240 total signal positions
0.635 mm signal pitch
Optional alignment pins
Standard weld tabs for a secure connection to the board
Polarized guide posts for blind mating
Products
Q Strip® High-Speed Ground Plane Connectors
Samtec Q Strip® high-speed ground plane connectors are designed for high-speed board-to-board applications where signal integrity is essential.
Features
Performance: Up to 14.0 GHz /28 Gbps
Integral ground/power plane
Connector to connector retention options
Vertical, perpendicular, and coplanar applications
Contacts: Up to 180 I/Os
Stack height: 5 mm–25 mm
Products
Q Rate® Slim High-Speed Connectors
Q Rate® slim high-speed connectors feature an integrated power/ground plane and rugged Edge Rate® contacts for high-reliability and performance.
Features
Performance to 28 Gbps
Rugged Edge Rate® contacts
Integral ground/power plane
Up to 156 positions
Slim footprint (less than 5.00 mm wide)
Products
Q2™ Rugged, Shielded High-Speed Connectors
These rugged shielded high-speed connectors feature a ground plane and high-wipe contacts.
Features
Performance to 25 Gbps NRZ
Increased insertion depth
Dual stage hot pluggable
Integral ground/power plane
Shielded option available
Power combo option
Contacts: Up to 208 I/Os
Stack height: 10.00 mm–16.00 mm
Products
Razor Beam™ Self-Mating Connectors
High-speed, high-density Razor Beam™ self mating connectors reduce inventory costs and are available in a variety of pitches and lead styles for increased flexibility.
Features
0.50 mm, 0.635 mm or 0.80 mm pitch systems
Razor Beam™ contacts for high-speed and fine-pitch systems
Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors
Shielded option for EMI protection
Self-mating connectors reduce inventory costs and can be interchanged for varying stack heights
10 stack height options from 5 mm to 12 mm
Up to 100 contacts
Parallel, perpendicular and coplanar systems
Audible click when mated
Lubricated option available
Products
E.L.P.™ High Mating Cycle Connectors
These high mating cycle connectors are tested to rigorous standards which evaluate contact resistance in simulated storage and field conditions.
Features
Passed 10 year Mixed Flowing Gas (MFG)
High-mating cycles (250 to 2,500)
Variety of high-reliability, rugged contact systems
Various connector types and pitches available
Products