MPSC-01-04-01-7.70-01-L-V - 5.00 mm PowerStrip™/30 A Signal/Power Combo Socket Strip
Features
High-power dual blade contact
2 or 4 power positions
5.00 mm (.1969") pitch for power contacts
16, 24, 40 or 80 signal pins
Current rating: 28 A max (power blade), 5 A max (signal pin)
Voltage rating: 250 VAC / 353 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $4.776 | $4.318 | $4.013 | $3.821 | $3.165 | $2.947 | $2.509 | $2.072 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MPSC-01-04-01-7.70-01-T-V | 0 | Tray | 1 | 110 | Plating | No |
| MPSC-01-04-01-7.70-03-L-V | 0 | Tray | 1 | 110 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (110 parts per package) |
