MTCA-020-02-S-DV-SMT-K-TR - 0.75 mm Micro TCA Connector
Features
Meets MicroTCA® specifications for embedded computing
0.75 mm (.030") pitch
Accepts .062" (1.60 mm) card
Surface mount
Supports hot plugging and high-speed serial connections
Current rating: 3.1 A max
Voltage rating: 200 VAC/283 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 863 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $6.387 | $5.773 | $5.365 | $5.109 | $3.856 | $3.439 | $2.603 | $1.768 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (125 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |