PCIEC-G4 PCI Express® 4.0 Cable Assembly

Features

  • Edge card or connector end options available

  • Standard 36, 64, 98 and 164 Positions

  • Supports PCIe® 4.0 data transfer rates

  • Power cable option

  • Mates with Samtec’s PCIE-G4 edge card socket

PCI Express® 4.0 Cable Assembly
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
16 Gbps NRZ No No No No No No No No
How is this calculated?
Mates and Related Components

Related Components

PCIEC Series Thumbnail Image
PCIEC

PCI Express® Jumper Cable Assemblies

Product Image for PCIEC-G5
PCIEC-G5

PCI Express® 5.0 Cable Assembly

Mating Connectors

Series Image for PCIE-G4
PCIE-G4

1.00 mm PCI Express® 4.0 Slim Edge Card Connector

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?