Performance to 14 Gbps
Supports 1, 4, 8 and 16 PCI Express® links
Standard positions of 36, 64, 98 and 164
30 AWG standard ribbon cable and shielded twinax cable
High-speed PCI Express® cable jumpers support one, four, eight and sixteen PCI Express® links.
Features
Downloads & Resources
Literature
Technical Documents
Products
PCIE
Features
1.00 mm (.0394") pitch
Accepts .062" (1.60 mm) card
PCI Express® jumpers also available (PCIEC Series)
Supports one, four, eight and sixteen PCI Express® links
Vertical, right-angle or edge mount
PCIe® 3.0 compliant
PCIE-LP
Features
1.00 mm (.0394") pitch
Accepts .062" (1.60 mm) thick cards
PCI Express® jumpers also available (PCIEC Series)
Supports one, four, eight and sixteen PCI Express® links
Low profile provides space savings
PCIe® 4.0 compatible
PCIEC
Features
Available with AcceleRate® cable
Edge card or connector end options available
Mates with Samtec's PCIE series
Standard 36, 64, 98 and 164 Positions
PCRF-G4
Features
Edge mount style available
Supports one, four, eight and sixteen PCI Express® links
DC to 110 GHz frequency range
29 AWG low loss microwave coax cable
2.92 mm plug or jack RF connector end options
PCIe® 4.0 capable
PCRF-G5
Features
Supports one, four, eight and sixteen PCI Express® links
PCIe® 5.0 capable
DC to 110 GHz frequency range
29 AWG low loss microwave coax cable
2.92 mm plug or jack RF connector end options
Contact Sales
More High-Speed Assemblies
- SEARAY™ High Density Array Cable Assemblies
- SEARAY™ 0.80 mm Pitch High-Density Array Cable Assemblies
- Q Series® High Speed Ground Plane Cables
- Q Rate® Slim High-Speed Cables & Connectors
- Edge Card Twinax High-Speed Cable Assemblies
- PCI Express® Cables and Connectors
- FireFly™ Optical Transceivers
- Razor Beam™ Self Mating High Speed Rugged Cables
- Edge Rate® High-Speed Cable Assemblies
- Low Cost Coax
- Direct Connect Cables
- Eye Speed® I/O Cable Assemblies
- Eye Speed® HD