QMS-052-02-SL-D-RA-PC4 0.635 mm Q2™ High-Speed Rugged Ground Plane Terminal Strip
Features
0.635 mm pitch (.025")
Up to 208 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 864 |
| Price | $33.141 | $31.371 | $29.568 | $26.723 | $23.430 | $20.104 | $16.878 | $14.224 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QMS-052-02-SL-D-RA-PC4-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| QMS-052-02-L-D-RA-PC4 | 0 | Tray | 1 | 24 | Plating | No |
| QMS-052-02-S-D-RA-PC4 | 0 | Tray | 1 | 24 | Plating | No |
| QMS-052-02-H-D-RA-PC4 | 0 | Tray | 24 | 24 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (24 parts per package) |
