Performance to 25 Gbps NRZ
Increased insertion depth
Dual stage hot pluggable
Integral ground/power plane
Shielded option available
Power combo option
Contacts: Up to 208 I/Os
Stack height: 10.00 mm–16.00 mm
These rugged shielded high-speed connectors feature a ground plane and high-wipe contacts.
Features
Downloads & Resources
Literature
Technical Documents
Products
QFS
Features
0.635 mm pitch (.025")
Guide post option
Up to 208 positions
25 Gbps performance
QMS
Features
0.635 mm pitch (.025")
Guide post option
Up to 208 positions
25 Gbps performance
QFS-DP
Features
0.635 mm pitch (.025")
Guide post option
Up to 128 positions
QMS-DP
Features
0.635 mm pitch (.025")
Guide post option
Up to 128 positions
QFS-RA
Features
0.635 mm pitch (.025")
Up to 208 positions
QMS-RA
Features
0.635 mm pitch (.025")
Up to 208 positions
QFS-EM
Features
0.635 mm pitch (.025")
Integral guide post
Up to 208 positions
QMS-EM
Features
0.635 mm pitch (.025")
Integral guide post
Up to 208 positions
QFS-PC
Features
0.635 mm pitch (.025")
Up to 156 positions
QMS-PC
Features
0.635 mm pitch (.025")
Up to 156 positions
QFSS
Features
0.635 mm pitch (.025")
Optional power pins
Up to 208 positions
QMSS
Features
0.635 mm pitch (.025")
Optional power pins
Up to 208 positions
QFSS-DP
Features
0.635 mm (.025") pitch
Differential pair signaling
Optional power pins
Up to 96 positions
QMSS-DP
Features
0.635 mm pitch (.025")
Differential pair signaling
Optional power pins
Up to 96 positions
QFSS-PC
Features
0.635 mm pitch (.025")
Up to 156 positions
QMSS-PC
Features
0.635 mm pitch (.025")
Up to 156 positions
QFSS-DP-PC
Features
0.635 mm pitch (.025")
Differential pair signaling
Up to 96 positions
QMSS-DP-PC
Features
0.635 mm pitch (.025")
Differential pair signaling
Up to 96 positions
Contact Sales
More Power Systems
- mPOWER® Ultra Micro Power Connectors
- AcceleRate® mP 0.635 mm Signal/Power Arrays
- Power Mate® and Mini Mate® Systems
- EXTreme Ten60Power™
- EXTreme LPHPower™
- PowerStrip™/20 .150" Pitch High-Power Systems
- PowerStrip™/30 5mm Pitch High-Power Systems
- PowerStrip™/40 .250" Pitch High-Power Systems
- Flexible Power Stacking Systems
- XCede® HD Power Module Connectors
- ExaMAX® Power Module Connectors
- Q2™ Rugged, Shielded High-Speed Connectors
- Q Rate® Slim High-Speed Connectors
- Q Strip® High-Speed Ground Plane Connectors