QRF8-052-01-L-RA-GP - 0.80 mm Q Rate® Slim Body Ground Plane Socket
Features
Integral ground/power plane
Low profile (5.13 mm)
Performance: Up to 16 GHz / 32 Gbps
Rugged Edge Rate® contacts
Samtec 28+ Gbps Solution
Up to 156 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||
|---|---|---|---|---|---|---|
| Breaks | 30 | 60 | 90 | 240 | 480 | 990 |
| Price | $26.249 | $25.609 | $20.896 | $19.325 | $16.183 | $13.041 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QRF8-052-01-L-RA-GP-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QRF8-052-01-L-RA-GP-TR | 0 | Tape & Reel | 1 | 225 | Packaging | No |
| QRF8-052-01-S-RA-GP | 0 | Tray | 1 | 30 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (30 parts per package) |

