QTH-020-02-L-D-DP-A-K - .5mm High-Speed Ground Plane SMT Header Connector, 20 Pair, 2 Row, 10µin Gold/Tin, 8mm Ht, A Pin, K Pad
Features
0.50 mm (.0197") pitch
Low profile 5 mm stack height
Up to 80 differential pairs
Up to 9.5 GHz / 19 Gbps
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||
|---|---|---|---|---|---|---|
| Breaks | 48 | 96 | 144 | 480 | 960 | 2736 |
| Price | $10.028 | $9.666 | $7.507 | $6.787 | $5.348 | $3.908 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTH-020-02-L-D-DP-A-K-FR | 0 | Tape & Reel | 275 | 275 | Packaging | No |
| QTH-020-02-L-D-DP-A-K-TR | 0 | Tape & Reel | 1 | 275 | Packaging | No |
| QTH-020-02-F-D-DP-A-K | 0 | Tray | 65 | 65 | Plating | No |
| QTH-020-02-H-D-DP-A-K | 0 | Tray | 48 | 48 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (48 parts per package) |
