QTH-090-01-C-D-A-K-TR - .5mm High-Speed Ground Plane SMT Header Connector, 180 Pin, 2 Row, 50µin Gold/Tin, 5mm Ht, A Pin, K Pad, Tape & Reel
Features
0.50 mm (.0197") pitch
Guide post
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
| Price | $21.388 | $20.760 | $20.227 | $19.253 | $16.435 | $14.010 | $11.958 | $10.178 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTH-090-01-L-D-A-K-TR | 1381 | Tape & Reel | 1 | 425 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (425 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |