RF23C High-Performance Microwave Cable with Copper Foil Shielding

Features

  • 23 AWG solid dielectric low loss microwave cable

  • RF23C end 2 options: 2.40 mm, 2.92 mm, SMA, SMP and SMPM. Visit the next page to build your solution.

  • Optimized signal integrity with additional copper foil shielding

  • Impedance: 50 Ω

  • Bend Radius: 3.18 mm Min

  • Operating Temp: -65 ºC to +125 ºC

  • Frequency Range: DC to 50 GHz (2.40 mm & SMPM), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA)

  • VSWR: 1.4:1 Max (2.92 mm & 2.40 mm), DC to 26.5 GHz: 1.2:1 Max (SMPM), 26.5 GHz to 50 GHz: 1.4:1 Max (SMPM), 1.3:1 Max (SMA)

  • Velocity of Propagation: 70%

  • Time Delay: 4.75 ns/meter

  • Capacitance: 84 pF/meter

  • Insertion Loss: See RF23C Graph

  • Power Handling: See RF23C Graph

High-Performance Microwave Cable with Copper Foil Shielding
Prints
Mates and Related Components

Mating Connectors

Series Image for SMPM-TH
SMPM-ST-TH

50 Ohm SMPM Plugs to 65 GHz, Through-hole

Series Image for SMPM-TH
SMPM-EM

50 Ohm SMPM Plugs to 65 GHz, Edge Mount

Product Image for SMPM-RA-TH
SMPM-RA-TH

50 Ohm SMPM Plugs to 32 GHz, Right-Angle

Product Image for SMPM-SM
SMPM-SM

50 Ohm SMPM Plugs to 65 GHz, Surface Mount

SMA--TH Series Thumbnail Image
SMA

50 Ohm SMA Jack Board Connector

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?