SEMS - 0.80 mm Tiger Eye™ Micro Socket Strip, Slim

Features

  • Application: Polarized double row multi-finger Beryllium Copper contact system to 50 pins

  • Contact System: Tiger Eye™

  • Pitch: 0.80 mm (.0315")

  • Up to 8 Gbps performance

  • Special Features: Locking Clip and Weld Tab options available for most rugged requirements

  • Termination: Surface mount

  • Orientation: Vertical

0.80 mm Tiger Eye™ Micro Socket Strip, Slim
View Full Mated Sets
Mates and Related Components

Mating Connectors

TEMS Series Thumbnail Image
TEMS

0.80 mm Tiger Eye™ Micro Terminal Strip, Slim

Full Mated Sets
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
TEMS-105-02-03.0-G-D-K-TR SEMS-105-02-03.0-G-D-K-TR 0.80 mm (.0315") 6.00 10 Surface Mount Vertical Board Stacking
TEMS-105-02-04.0-G-D-K-TR SEMS-105-02-03.0-G-D-K-TR 0.80 mm (.0315") 7.00 10 Surface Mount Vertical Board Stacking
TEMS-105-02-07.0-G-D-K-TR SEMS-105-02-03.0-G-D-K-TR 0.80 mm (.0315") 10.00 10 Surface Mount Vertical Board Stacking
TEMS-110-02-03.0-G-D-K-TR SEMS-110-02-03.0-G-D-K-TR 0.80 mm (.0315") 6.00 20 Surface Mount Vertical Board Stacking
TEMS-110-02-04.0-G-D-K-TR SEMS-110-02-03.0-G-D-K-TR 0.80 mm (.0315") 7.00 20 Surface Mount Vertical Board Stacking
TEMS-110-02-07.0-G-D-K-TR SEMS-110-02-03.0-G-D-K-TR 0.80 mm (.0315") 10.00 20 Surface Mount Vertical Board Stacking
TEMS-115-02-03.0-G-D-K-TR SEMS-115-02-03.0-G-D-K-TR 0.80 mm (.0315") 6.00 30 Surface Mount Vertical Board Stacking
TEMS-115-02-04.0-G-D-K-TR SEMS-115-02-03.0-G-D-K-TR 0.80 mm (.0315") 7.00 30 Surface Mount Vertical Board Stacking
TEMS-115-02-07.0-G-D-K-TR SEMS-115-02-03.0-G-D-K-TR 0.80 mm (.0315") 10.00 30 Surface Mount Vertical Board Stacking
TEMS-120-02-03.0-G-D-K-TR SEMS-120-02-03.0-G-D-K-TR 0.80 mm (.0315") 6.00 40 Surface Mount Vertical Board Stacking
TEMS-120-02-04.0-G-D-K-TR SEMS-120-02-03.0-G-D-K-TR 0.80 mm (.0315") 7.00 40 Surface Mount Vertical Board Stacking
TEMS-120-02-07.0-G-D-K-TR SEMS-120-02-03.0-G-D-K-TR 0.80 mm (.0315") 10.00 40 Surface Mount Vertical Board Stacking
TEMS-125-02-03.0-G-D-K-TR SEMS-125-02-03.0-G-D-K-TR 0.80 mm (.0315") 6.00 50 Surface Mount Vertical Board Stacking
TEMS-125-02-04.0-G-D-K-TR SEMS-125-02-03.0-G-D-K-TR 0.80 mm (.0315") 7.00 50 Surface Mount Vertical Board Stacking
TEMS-125-02-07.0-G-D-K-TR SEMS-125-02-03.0-G-D-K-TR 0.80 mm (.0315") 10.00 50 Surface Mount Vertical Board Stacking
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant RoHS compliant

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.