Available in three pitches (0.80 mm, 1.27 mm and 2.00 mm), these micro rugged interconnects feature Samtec’s Tiger Eye™ contact system for high-reliability and high-cycle applications. The multi-finger, BeCu contacts provide redundant points of contact along with the best combination of mechanical and electrical properties. Increased design flexibility is achieved with the choice of surface mount or through-hole termination, as well as vertical or right-angle orientations and ruggedizing features such as friction latching, weld tabs and locking clips.
Rugged Tiger Eye™ Product Explorer
![Rugged Tiger Eye™ explorer](https://files.samtec-cdn.net/kineticimages/images/mackdaddy-familypages/tigereye/tigereye-explorer-thumb.jpg)