SFCC IN DEVELOPMENT - Si-Fly® HD Co-Packaged Copper Cable Assembly

Si-Fly® HD co-packaged cable assembly provides 224 Gbps PAM4 performance in a variety of configurations with extreme density in a low profile for space savings. Features 32 AWG Eye Speed® Hyper Low Skew Twinax cable technology that supports 224 Gbps PAM4 signaling.

Features

  • 224 Gbps PAM4 performance

  • PCIe® 7.0 capable

  • 170 differential pairs per square inch

  • Co-packaged for efficient signal routing and high density from the chip

  • Extremely high transmission line density using a low profile 10 mm mated height (4 row configuration)

IN DEVELOPMENT - Si-Fly® HD Co-Packaged Copper Cable Assembly
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
Gbps Capable Capable Capable Capable Capable Capable Capable Capable
How is this calculated?
Mates and Related Components

Mating Connectors

Si-Fly® HD Co-Packaged CPX Substrate Connector
SFCM

IN DEVELOPMENT - Si-Fly® HD Co-Packaged CPX Substrate Connector

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?