Si-Fly® HD 224 Gbps PAM4, Co-Packaged & Near Chip Systems

Si-Fly® HD co-packaged and near-chip systems provide the highest density 224 Gbps PAM4 solution in today's market. Electrically pluggable co-packaged copper and optics solutions (known as CPX) are achievable on a 95 mm x 95 mm or smaller substrate using Samtec's SFCM connector. The SFCM mounts directly to the package substrate and is pluggable with Samtec's SFCC cable assembly or an optical cable assembly of your choosing (contact [email protected] for more details).

Features

  • High-density 224 Gbps PAM4 co-packaged and near-chip (ASIC adjacent) cable systems

  • CPX: electrically pluggable co-packaged copper & co-packaged optic high-density, high-performance interconnects on a 95 mm x 95 mm or smaller substrate (SFCM, SFCC, Optics)

  • Co-packaged CPX offers the lowest loss signal transmission from the package to the front panel or backplane while providing the highest density (use copper for short distances/scale up, optics for extended reach/scale out)

  • PCIe® 7.0 capable

  • Eye Speed® Hyper Low Skew Twinax cable technology supports 224G signaling with an industry leading 1.75 ps/m max intra-pair skew

  • Placement of Flyover® cable solutions on, or near, the chip package improves transmission line density and extends signal reach in high-performance applications

  • High-density mezzanine arrays feature 64 differential pairs per square inch

  • Routes an extremely high number of transmission lines from one PCB to the next

  • Surface mount reflow technology to the PCB

  • Contact [email protected] for more information

  • Also available: Si-Fly® HD 224 Gbps PAM4, high-density backplane cable solutions

Evaluation and Development Kits

Si-Fly® Flyover® SI Evaluation Kit

As data rates increase, trace lengths on PCBs decrease. Samtec's high-speed, Flyover® solutions simplify PCB design and limit signal degradation in high data rate applications. The Si-Fly® Flyover® SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing the Si-Fly® 112 Gbps PAM4, Low-Profile High-Density Cable System. The Si-Fly® Flyover® SI Evaluation Kit (REF-224260-X.XX-XXX) routes eight high-speed differential pairs through Precision RF connectors, a Copper Si-Fly® Cable System and a Copper Si-Fly® High-Density Interconnect. The Si-Fly® Flyover® SI Evaluation Kit delivers a high-quality system with robust mechanical design. Please contact Samtec’s technical experts at [email protected] for additional information.

Part Number: REF-224260-X.XX-XXX

Videos

200 Gbps Co-Packaged Copper Channel - Samtec Si-Fly-HD, Broadcom SerDes
200 Gbps Co-Packaged Copper Channel - Samtec Si-Fly-HD, Broadcom SerDes
Samtec Si-Fly HD Co-Package Reflow Process
Samtec Si-Fly HD Co-Package Reflow Process
Samtec Si-Fly® HD CPX Co-Packaged Copper & Optics Solution
Samtec Si-Fly® HD CPX Co-Packaged Copper & Optics Solution

Products

SFCC - IN DEVELOPMENT - Si-Fly® HD Co-Packaged Copper Cable Assembly

Features
Si-Fly® HD Co-Packaged Copper Cable Assembly

SFCM - IN DEVELOPMENT - Si-Fly® HD Co-Packaged CPX Substrate Connector

Features
Si-Fly® HD Co-Packaged CPX Substrate Connector

SFNC - IN DEVELOPMENT - Si-Fly® HD Near-Chip Cable Assembly

Features
Si-Fly® HD Near-Chip Cable Assembly

SFNM - IN DEVELOPMENT - Si-Fly® HD Near-Chip Board Connector

Features
Si-Fly® HD Near-Chip Board Connector

Contact Sales


Don't want to fill out a form?

Chat with a product expert directly.

More Flyover® Next-Gen Systems