SFCM IN DEVELOPMENT - Si-Fly® HD Co-Packaged CPX Substrate Connector

Si-Fly® HD co-packaged substrate connector is designed to mate with the Si-Fly® HD co-packaged cable assembly (SFCC) for 224 Gbps PAM4 performance. Features up to 170 differential pairs per square inch with ruggedizing features and surface mount technology.

Features

  • Designed to mate with Si-Fly® HD co-packaged cable assembly (SFCC)

  • Also electrically pluggable with an optical cable assembly of your choosing (contact [email protected] for more details).

  • 224 Gbps PAM4 performance

  • PCIe® 7.0 capable

  • 170 differential pairs per square inch

  • Routes an extremely high number of transmission lines from the chip

IN DEVELOPMENT - Si-Fly® HD Co-Packaged CPX Substrate Connector
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
Gbps Capable Capable Capable Capable Capable Capable Capable Capable
How is this calculated?
Mates and Related Components

Mating Connectors

Si-Fly® HD Co-Packaged Copper Cable Assembly
SFCC

IN DEVELOPMENT - Si-Fly® HD Co-Packaged Copper Cable Assembly

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?