SMP-PS-P-HH-ST-EM3 - 50 Ohm SMP Plug, Edge Mount
Features
50 ohm impedance
Performance to 40 GHz
Enhanced design improves performance for true DC to 40 GHz capability
Compensates for misalignment in X & Y directions
Full detent, limited detent and smooth bore
Non-magnetic option available for medical and aerospace applications
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 1600 |
| Price | $16.801 | $15.146 | $13.491 | $11.015 | $9.848 | $9.454 | $8.681 | $7.895 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SMP-PS-P-HE-ST-EM3 | 0 | Tray | 1 | 200 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (200 parts per package) |



