TMM Low Profile Tiger Eye™ Header Strips, 2.00 mm Pitch

The TMM is a header strip for through-hole or surface mount termination. Available in configurations up to 200 pins in 4 rows, this 2.00 mm (.0789") pitch connector offers the designer huge flexibility and current ratings of up to 3.2 Amps per pin.

Features

  • Application: Industry's largest variety of low profile pin counts, terminal lengths and options

  • Contact System: .020" (0.50 mm) square post

  • Up to 8 Gbps performance

  • Orientation: Vertical, right-angle

  • Pitch: 2.00 mm (.0787")

  • Special Features: FleXYZ™ provides design flexibility in all three axes up to four rows wide and 200 pins

  • Termination: Through-hole, surface mount

  • Automotive A-Series product available

Low Profile Tiger Eye™ Header Strips, 2.00 mm Pitch
View Full Mated Sets
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
8 Gbps NRZ No No No No No No No No
How is this calculated?
Mates and Related Components

Mating Connectors

CLT Series Thumbnail Image
CLT

Low Profile Dual Wipe Socket, 2.00 mm Pitch

ESQT Series Thumbnail Image
ESQT

FleXYZ™ Flexible-Height Socket Strip, 2.00mm Pitch

MMS Series Thumbnail Image
MMS

Classic Socket Strips, 2.00 mm (.0787") Pitch

SMM Series Thumbnail Image
SMM

Low Profile Socket Strips, 2.00 mm Pitch

SQT Series Thumbnail Image
SQT

Cost Effective Rugged PCB Sockets, 2.00mm pitch

SQW Series Thumbnail Image
SQW

Cost Effective Rugged PCB Sockets, 2.00mm pitch

TLE Series Thumbnail Image
TLE

2.00 mm Tiger Beam™ Cost-effective Single Beam Socket Strip

TCSD Series Thumbnail Image
TCSD

IDC Socket Cable Assemblies, 2.00mm Pitch

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
TMM-102-01-F-S-SM SMM-102-02-F-S 2.00 mm (.0787") 6.48 2 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TMM-102-01-F-S-SM MMS-102-02-F-SV 2.00 mm (.0787") 7.21 2 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TMM-103-01-F-S-SM SMM-103-02-F-S 2.00 mm (.0787") 6.48 3 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TMM-103-01-F-S-SM MMS-103-02-F-SV 2.00 mm (.0787") 7.21 3 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TMM-102-06-F-D-SM CLT-102-02-F-D-BE 2.00 mm (.0787") 2.77 4 Surface Mount Bottom Entry 8 Gbps NRZ
TMM-102-06-F-D-SM CLT-102-02-F-D-BE 2.00 mm (.0787") 2.90 4 Surface Mount Bottom Entry 8 Gbps NRZ
TMM-102-05-F-D-SM CLT-102-02-F-D 2.00 mm (.0787") 4.98 4 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TMM-102-05-F-D-SM SMM-102-02-F-D 2.00 mm (.0787") 6.48 4 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TMM-102-05-L-D-SM TLE-102-01-G-DV 2.00 mm (.0787") 7.26 4 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TMM-104-01-F-S-SM SMM-104-02-F-S 2.00 mm (.0787") 6.48 4 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TMM-104-01-F-S-SM MMS-104-02-F-SV 2.00 mm (.0787") 7.21 4 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TMM-105-01-F-S-SM SMM-105-02-F-S 2.00 mm (.0787") 6.48 5 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TMM-105-01-F-S-SM MMS-105-02-F-SV 2.00 mm (.0787") 7.21 5 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TMM-103-06-F-D-SM CLT-103-02-F-D-BE 2.00 mm (.0787") 2.77 6 Surface Mount Bottom Entry 8 Gbps NRZ
TMM-103-06-F-D-SM CLT-103-02-F-D-BE 2.00 mm (.0787") 2.90 6 Surface Mount Bottom Entry 8 Gbps NRZ
TMM-103-05-F-D-SM CLT-103-02-F-D 2.00 mm (.0787") 4.98 6 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TMM-103-05-F-D-SM SMM-103-02-F-D 2.00 mm (.0787") 6.48 6 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TMM-103-05-L-D-SM TLE-103-01-G-DV 2.00 mm (.0787") 7.26 6 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TMM-106-01-F-S-SM SMM-106-02-F-S 2.00 mm (.0787") 6.48 6 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TMM-106-01-F-S-SM MMS-106-02-F-SV 2.00 mm (.0787") 7.21 6 Surface Mount Vertical Board Stacking 8 Gbps NRZ