VBM IN DEVELOPMENT - Rugged, Blind Mate Module

Highly configurable, rugged blind mate block/module

Features

  • Rugged, blind mate (line card to line card, or backplane)

  • Standardized, off-the-shelf solution with numerous configurations

  • Select push-on RF coaxial and/or rugged optics

  • Pluggable with RF047-A cable assemblies: .047" cable with size 20 (110 GHz) contacts on End 1, SMPM on End 2

  • Or, use RF coaxial contacts: size 20, 50 Ohm (GPCC-20) or size 16, 75 Ohm (GPCC-16)

  • MT ferrule slot pluggable with FireFly™ optical transceivers or HALO® low-profile, rugged optical transceivers to 112 Gbps PAM4

  • SWaP-C reductions make this ideal for military and aerospace applications

IN DEVELOPMENT - Rugged, Blind Mate Module
Mates and Related Components

Mating Connectors

GPCC-20 Product Image, Size 20 Contact, 50 Ohm
GPCC-20

RF Coaxial Contact Size 20, 50 Ohm

GPCC-16 Product Image, Size 16 Contact, 75 Ohm
GPCC-16

RF Coaxial Contact Size 16, 75 Ohm

Series Image for RF047-A
RF047-A

50 Ohm, .047" RF Millimeter Wave Cable Assembly

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?