ACP-22-01-G-01.80-S-S-M-2 - AccliMate™ IP68 Sealed Circular Cable Assembly, Plug, 22 mm Shell
Features
1.00 mm or 1.50 mm diameter pins available
Dust caps DCA-ACP-22-X-X
Field application kits available
Four keying options
Metal or plastic shell
RF lines available
Standard 16 or 24 AWG wires
Up to 8.3A
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
| ACP-22-01-G-00.70-S-S-M-2 | 0 | Bulk | 1 | 0 | Cable Length | No |
| ACP-22-01-G-13.00-S-S-M-2 | 0 | Bulk | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |