ACP-22-01-G-07.76-S-S-P-1 - AccliMate™ IP68 Sealed Circular Cable Assembly, Plug, 22 mm Shell
Features
1.00 mm or 1.50 mm diameter pins available
Dust caps DCA-ACP-22-X-X
Field application kits available
Four keying options
Metal or plastic shell
RF lines available
Standard 16 or 24 AWG wires
Up to 8.3A
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ACP-22-01-G-05.00-S-S-P-1 | 0 | Bulk | 1 | 0 | Cable Length | No |
| ACP-22-01-G-15.00-S-S-P-1 | 0 | Bulk | 1 | 0 | Cable Length | No |
| ACP-22-01-G-00.25-S-S-P-1 | 0 | Bulk | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
